We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Radiation-Tolerant Field-Programmable Gate Arrays (FPGAs)

Live Chat

Need Help?

Privacy Policy

Find the Optimal FPGA to Launch Your Space or Other Harsh-Environment Application


Our wide range of Radiation-Tolerant (RT) FPGAs lets you select the right device to hit your power, size, cost and reliability targets, thereby reducing time to launch and minimizing cost and schedule risks. Building on a history of providing the most reliable, robust, low-power SONOS-, Flash- and antifuse-based FPGAs in the industry, we can offer you the best combination of features, performance and radiation tolerance. Streamline the design of high-speed communications payloads, high-resolution sensors and instruments and flight-critical systems for Low Earth Orbit (LEO), deep space or anything in between.

Radiation-Tolerant PolarFire® SoC FPGAs

Designed to enable high-performance data processing, our radiation-tolerant PolarFire SoC FPGA is the industry’s first embedded, real-time, Linux®-capable, RISC-V®-based Microprocessor Subsystem (MSS) on the flight-proven RT PolarFire FPGA fabric. With our extensive Mi-V ecosystem, designers can develop lower-power solutions for the challenging thermal environments seen in space.

  • Quad core, 64-bit RISC-V application-class processor
  • Up to 461,000 Logic Elements and 12.7 Gbps SerDes
  • Path to QML-V and QML-Y qualification

Radiation-Tolerant PolarFire® FPGAs

Our flexible and easy-to-use reprogrammable radiation-tolerant PolarFire FPGAs can streamline the design of high-speed data paths within space payloads. These FPGAs offer expanded logic density and higher performance, which provide significant improvement in signal processing throughput. They also offer immunity to configuration Single Event Upsets (SEUs).

  • Up to 50% lower power SONOS-based FPGAs
  • 481,000 Logic Elements and up to 12.7 Gbps SerDes
  • Path to QML-V qualification

RTG4™ FPGAs

Our RTG4 FPGAs can implement designs for harsh radiation environments such as space flights. They integrate a fourth-generation Flash-based FPGA fabric and SerDes on a single chip.

  • Radiation-hardened by design, Flash-based FPGA with proven flight heritage
  • Up to 150,000 Logic Elements and 3.125 Gbps SerDes
  • Qualified to QML class Q and QML class V

Radiation-Tolerant ProASIC® 3 FPGAs

Streamline prototyping and last-minute design changes with radiation-tolerant ProASIC 3 FPGAs. Unlike SRAM-based FPGAs, these FPGAs allow you to design your application for almost-instant power-up, no boot sequence required and no SEUs in the presence of heavy ion radiation.

  • Reprogrammable, nonvolatile, SEU-immune, Flash-based FPGAs
  • SWaP-C packaging, pin-compatible commercial devices for easy prototyping
  • Qualified to QML class Q

RTSX-SU FPGAs

If your space application requires extreme radiation performance, choose RTSX-SU radiation-tolerant FPGAs. These devices have built-in Triple Module Redundant (TMR) flip-flops that don’t require cumbersome user intervention.

  • High-reliability, radiation-tolerant antifuse-based FPGAs
  • Compact packaging for command and control applications
  • Flight heritage established on many programs
  • Qualified to QML class Q

RTAX™ FPGAs

You can count on low power consumption, true single-chip form factor and live-at-power-up operation for your space applications with the RTAX family of FPGAs. Select our radiation-hardened-by-design RTAX FPGAs with proven flight heritage to take your designs to the harshest radiation environments such as space flights.

  • High-reliability, radiation-hardened-by-design antifuse-based FPGAs
  • Flight heritage established on many programs
  • Qualified to QML Class V

RT Mil-Plastic FPGAs

We offer one of the most comprehensive portfolios of RT FPGAs, which includes traditional QML and RT Mil-Plastic devices. These RT Mil-Plastic devices are qualified to the JEDEC standard with military temperature screening for New Space missions.

  • Cost-effective solutions for New Space applications
  • Same silicon reliability and radiation tolerance as QML devices
  • Reduced QML screening and JEDEC qualification in low-cost plastic packaging

Resources to Help You Get Started with Your FPGA-Based Design


Powering FPGAs

Find out how you can use our power management solutions to reduce the total footprint size of your FPGA-based design, maximize power density and save valuable PCB space.

Clocking FPGAs

Create flexible and powerful FPGA-based systems using our crystal, MEMS oscillator and multiple-output clock generator FPGA clocking solutions.

Prototyping Solutions

With our prototyping solutions, you can speed up your design and verification process and easily incorporate our space FPGAs into even the most complex designs that require multiple phases of verification. Browse our solutions and the corresponding documents for each device family.

FPGA and SoC Design Resources


Speed up and simplify your development with our easy-to-learn and easy-to-adopt design resources that include:

  • Libero® SoC Design Suite
  • Development kits and boards
  • IP cores library and partners

If you need extra help with your project, contact one of our FPGA Design Partners.

FPGA and SoC Design Resources

Explore These FPGA Applications


Live Chat

Need Help?

Privacy Policy